??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
207
Shaft Size
1-1/4 Inch
Part No.
131385
Description
F4B-SXV-104
Weight
4.6 lbs
A
1.53 Inch
B
4.75 Inch
C
1.87 Inch
D
3.63 Inch
Bolt Diameter
1/2 Inch
H
0.56 Inch
J
0.65 Inch
L
2.13 Inch
N
2.44 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.